ZHCSJI6 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x17
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | PG_FAULT_BUCK1 | PG_FAULT_BUCK0 |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:2 | Reserved | R/W | 00 0000 | |
1 | PG_FAULT_BUCK1 | R/W | 0 | Source for PGOOD inactive signal:
0 - Buck1 has not set PGOOD signal inactive. 1 - Buck1 is selected for PGOOD signal and it has set PGOOD signal inactive. This bit can be cleared by writing '1' to this bit when Buck1 output is valid. |
0 | PG_FAULT_BUCK0 | R/W | 0 | Source for PGOOD inactive signal:
0 - Buck0 has not set PGOOD signal inactive. 1 - Buck0 is selected for PGOOD signal and it has set PGOOD signal inactive. This bit can be cleared by writing '1' to this bit when Buck0 output is valid. |