ZHCSJI6 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x04
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK1_FPWM | BUCK1_RDIS_EN | BUCK1_EN_PIN_CTRL | BUCK1_EN |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | Reserved | R/W | 0000 | |
3 | BUCK1_FPWM | R/W | X | Buck1 mode selection:
0 - Automatic transitions between PFM and PWM modes (AUTO mode) 1 - Forced to PWM operation. |
2 | BUCK1_RDIS_EN | R/W | 1 | Enable output discharge resistor (RDIS_Bx) when Buck1 is disabled:
0 - Discharge resistor disabled 1 - Discharge resistor enabled. |
1 | BUCK1_EN_PIN
_CTRL |
R/W | X | Enable control for Buck1:
0 - only BUCK1_EN bit controls Buck1 1 - BUCK1_EN bit AND EN pin control Buck1. |
0 | BUCK1_EN | R/W | X | Enable Buck1 regulator:
0 - Buck1 regulator is disabled 1 - Buck1 regulator is enabled. |