ZHCSJI6 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
The digital signals have a debounce filtering. The signal or supply is sampled with a clock signal and a counter. This results as an accuracy of one clock period for the debounce window.
EVENT | SIGNAL/SUPPLY | RISING EDGE | FALLING EDGE |
---|---|---|---|
LENGTH | LENGTH | ||
Enable/disable for BUCKx or GPOx | EN | 3 µs(1) | 3 µs(1) |
VANA UVLO | VANA | 3 µs(1) (VANA voltage rising) | Immediate (VANA voltage falling) |
VANA overvoltage | VANA | 1 µs (VANA voltage rising) | 20 µs (VANA voltage falling) |
Thermal warning | TDIE_WARN_INT | 20 µs | 20 µs |
Thermal shutdown | TDIE_SD_INT | 20 µs | 20 µs |
Current limit | VOUTx_ILIM | 20 µs | 20 µs |
Overload | FB_B0, FB_B1 | 1 ms | N/V |
PGOOD pin and power-good interrupt | PGOOD / FB_B0, FB_B1 | 6 µs | 6 µs |