ZHCSJI6 March 2019 TPS65653-Q1
PRODUCT PREVIEW Information. Product in design phase of development. Subject to change or discontinuance without notice.
Address: 0x13
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | STARTUP_DELAY_SEL | SHUTDOWN_DELAY_SEL | CLKIN_PIN_SEL | CLKIN_PD | EN2_PD | TDIE_WARN_
LEVEL |
EN_SPREAD
_SPEC |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0 | |
6 | STARTUP_DELAY_SEL | R/W | X | Startup delay range from EN signals.
0 - 0 ms - 7.5 ms with 0.5 ms steps 1 - 0 ms - 15 ms with 1 ms steps |
5 | SHUTDOWN_DELAY_SEL | R/W | X | Shutdown delay range from EN signals.
0 - 0 ms - 7.5 ms with 0.5 ms steps 1 - 0 ms - 15 ms with 1 ms steps |
4 | CLKIN_PIN_SEL | R/W | X | CLKIN pin function:
0 - GPO2 1 - CLKIN |
3 | CLKIN_PD | R/W | X | Selects the pull down resistor on the CLKIN input pin. (valid also when selected as GPO2)
0 - Pull-down resistor is disabled. 1 - Pull-down resistor is enabled. |
2 | EN_PD | R/W | X | Selects the pull down resistor on the EN input pin.
0 - Pull-down resistor is disabled. 1 - Pull-down resistor is enabled. |
1 | TDIE_WARN_
LEVEL |
R/W | X | Thermal warning threshold level.
0 - 125°C 1 - 137°C. |
0 | EN_SPREAD
_SPEC |
R/W | X | Enable spread spectrum feature:
0 - Disabled 1 - Enabled |