ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
DSP_MISC is shown in Figure 108 and described in Table 33.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BYPASS_CONTROL | |||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R/W | 0000 |
These bits are reserved |
3 | BYPASS CONTROL | R/W | 0 |
1: Left and Right will have use unique coef 0->Right channel will share left channel coefficient |
2 | BYPASS CONTROL | R/W | 0 |
1: bypass 128 tap FIR |
1 | BYPASS CONTROL | R/W | 0 |
1: bypass DRC (Only bypass DRC in L/R channel) |
0 | BYPASS CONTROL | R/W | 0 |
1: bypass EQ (Only bypass EQs in L/R channel) |