ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL I/O | ||||||
|IIH| | Input logic high current level for DVDD referenced digital input pins | VIN(DigIn) = VDVDD | 10 | µA | ||
|IIL| | Input logic low current level for DVDD referenced digital input pins | VIN(DigIn) = 0 V | –10 | µA | ||
VIH(Digin) | Input logic high threshold for DVDD referenced digital inputs | 70% | VDVDD | |||
VIL(Digin) | Input logic low threshold for DVDD referenced digital inputs | 30% | VDVDD | |||
VOH(Digin) | Output logic high voltage level | IOH = 2 mA | 80% | VDVDD | ||
VOL(Digin) | Output logic low voltage level | IOH = –2 mA | 20% | VDVDD | ||
I2C CONTROL PORT | ||||||
CL(I2C) | Allowable load capacitance for each I2C Line | 400 | pF | |||
fSCL(fast) | Support SCL frequency | No wait states, fast mode | 400 | kHz | ||
fSCL(slow) | Support SCL frequency | No wait states, slow mode | 100 | kHz | ||
SERIAL AUDIO PORT | ||||||
tDLY | Required LRCK/FS to SCLK rising edge delay | 5 | ns | |||
DSCLK | Allowable SCLK duty cycle | 40% | 60% | |||
fS | Supported input sample rates | 32 | 96 | kHz | ||
fSCLK | Supported SCLK frequencies | 32 | 64 | fS | ||
fSCLK | SCLK frequency | 24.576 | MHz | |||
SPEAKER AMPLIFIER (ALL OUTPUT CONFIGURATIONS) | ||||||
toff | Turn-off Time | Excluding volume ramp | 10 | ms | ||
AV(SPK_AMP) | Programmable Gain | Value represents the "peak voltage" disregarding clipping due to lower PVDD.
Measured at 0 dB input(1FS) |
4.95 | 29.5 | V | |
ΔAV(SPK_AMP) | Amplifier gain error | Gain = 29.5 Vp | 0.5 | dB | ||
fSPK_AMP | Switching frequency of the speaker amplifier | 384 | kHz | |||
768 | kHz | |||||
RDS(on) | Drain-to-source on resistance of the individual output MOSFETs | FET + Metallization. | 180 | mΩ | ||
OCETHRES | Over-Current Error Threshold | Any short to supply, ground, or other channels | 5 | A | ||
Over-Current cycle-by-cycle limit | 4.2 | A | ||||
OVETHRES(PVDD) | PVDD over voltage error threshold | 28 | V | |||
UVETHRES(PVDD) | PVDD under voltage error threshold | 4.2 | V | |||
OTETHRES | Over temperature error threshold | 160 | °C | |||
OTEHystersis | Over temperature error hysteresis | 10 | °C | |||
OTWTHRES | Over temperature warning level 3 | Read by register 0x73 bit3 | 135 | °C | ||
SPEAKER AMPLIFIER (STEREO BTL) | ||||||
ICC | Quiescent supply current on DVDD | PDN=2V, DVDD=3.3V, Play mode | 18 | mA | ||
PDN=2V, DVDD=3.3V, Sleep mode | 0.75 | mA | ||||
PDN=2V, DVDD=3.3V, Deep Sleep mode | 0.75 | mA | ||||
PDN=0V, DVDD=3.3V, Shutdown mode | 5.5 | µA | ||||
ICC | Quiescent supply current on PVDD | PDN=2V, VPVDD=13.5V, LC filter=10uH+0.68uF,
Fsw=768kHz, BD Modulation, Play mode, BTL mode |
32.5 | mA | ||
PDN=2V, VPVDD=13.5V, LC filter=22uH+0.68uF,
Fsw=384kHz, Hybrid or 1SPW Modulation, Play mode, BTL Mode |
16.5 | mA | ||||
PDN=2V, VPVDD=13.5V, Output Hiz Mode | 10.4 | mA | ||||
PDN=2V, VPVDD=13.5V, Sleep Mode | 7.2 | mA | ||||
PDN=2V, VPVDD=13.5V, Deep Sleep Mode | 120 | µA | ||||
PDN=0V, VPVDD=13.5V, Shutdown Mode | 7.2 | µA | ||||
|Vos| | Amplifier offset voltage | Measured differentially with zero input data,
programmable gain configured with 29.5 Vp gain, VPVDD = 24 V |
-6.5 | 6.5 | mV | |
PO(SPK) | Output power (per channel) | VPVDD = 12 V, RSPK = 6 Ω, f = 1 kHz THD+N = 10% | 12 | W | ||
VPVDD = 12 V, RSPK = 6 Ω, f = 1 kHz THD+N = 1% | 9.9 | W | ||||
PO(SPK) | Output power (per channel) | VPVDD = 18 V, RSPK = 6 Ω, f = 1 kHz THD+N = 10% | 25 | W | ||
VPVDD = 18 V, RSPK = 6 Ω, f = 1 kHz THD+N = 1% | 21 | W | ||||
PO(SPK) | Output power (per channel) | VPVDD = 21 V, RSPK = 8 Ω, f = 1 kHz THD+N = 10% | 27.5 | W | ||
VPVDD = 21 V, RSPK = 8 Ω, f = 1 kHz THD+N = 1% | 23 | W | ||||
THD+NSPK | Total harmonic distortion and noise
(PO = 1 W, f = 1 KHz, RSPK = 6 Ω) |
VPVDD = 12 V, SPK_GAIN = 29.5 Vp, LC-filter | 0.03% | |||
VPVDD = 24 V, SPK_GAIN = 29.5 Vp, LC-filter | 0.03% | |||||
ICN(SPK) | Idle channel noise | A-weighted (AES17), VPVDD = 12 V, LC-filter, RSPK = 6 Ω | 37 | µVrms | ||
A-weighted (AES17), VPVDD = 24 V, LC-filter, RSPK = 6 Ω | 38 | |||||
DR | Dynamic range | A-Weighted, -60 dBFS method. VPVDD = 24 V, SPK_GAIN = 29.5 Vp, RSPK = 6 Ω | 112 | dB | ||
SNR | Signal-to-noise ratio | A-Weighted, referenced to 1% THD+N Output Level, VPVDD=24V | 111 | dB | ||
A-Weighted, referenced to 1% THD+N Output Level, VPVDD=14.4V | 107.5 | dB | ||||
PSRR | Power supply rejection ratio | Injected Noise = 1 KHz, 1 Vrms, VPVDD = 14.4 V, input audio signal = digital zero | 72 | dB | ||
X-talkSPK | Cross-talk (worst case between left-to-right and right-to-left coupling) | f = 1 KHz | 100 | dB | ||
SPEAKER AMPLIFIER (MONO PBTL) | ||||||
|VOS| | Amplifier offset voltage | Measured differentially with zero input data, programmable gain configured with 29.5 Vp gain, VPVDD = 24 V | –8 | 8 | mV | |
PO(SPK) | Output Power | VPVDD = 12 V, RSPK = 4Ω, f = 1KHz, THD+N = 1% | 15.4 | W | ||
VPVDD = 12 V, RSPK = 4 Ω, f = 1KHz, THD+N = 10% | 18.5 | W | ||||
VPVDD = 18 V, RSPK = 4 Ω, f = 1KHz, THD+N = 1% | 33.6 | W | ||||
VPVDD = 18 V, RSPK = 4 Ω, f = 1KHz, THD+N = 10% | 41 | W | ||||
THD+NSPK | Total harmonic distortion and noise
(PO = 1 W, f = 1 KHz |
VPVDD = 12 V, LC-filter, RSPK = 4 Ω | 0.015% | |||
VPVDD = 24 V, LC-filter RSPK = 4 Ω | 0.015% | |||||
DR | Dynamic range | A-Weighted, -60 dBFS method. VPVDD = 24 V, SPK_GAIN = 29.5 Vp | 111 | dB | ||
SNR | Signal-to-noise ratio | A-Weighted, referenced to 1% THD+N Output Level, VPVDD=13.5V | 108 | dB | ||
A-Weighted, referenced to 1% THD+N Output Level, VPVDD=24V | 111 | dB | ||||
PSRR | Power supply rejection ratio | Injected Noise = 1 KHz, 1 Vrms, VPVDD = 19 V, input audio signal = digital zero | 72 | dB | ||
Headphone Amplifier | ||||||
Po(hp) | Headphone power output per channel | HPVDD = 3.3 V (Rhp = 32 Ω; THD = 1%) | 30 | 40 | mW | |
SNR_hp | Signal -to-noise ratio (headphone mode) | Rhp = 32 Ω | 101 | dB | ||
SNR_ln | Signal-to-noise ratio (line driver mode) | 2-VRMS output | 105 | dB | ||
fcp | Charge-pump switching frequency | 360 | kHz |