ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
SDOUT_SEL is shown in Figure 88 and described in Table 13.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SDOUT_SEL | ||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | 0 |
This bit is reserved |
|
0 | SDOUT_SEL | R | 0 |
SDOUT Select. This bit selects what is being output as SDOUT pin. 0: SDOUT is the DSP output (post-processing) 1: SDOUT is the DSP input (pre-processing) |