ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the master to the device as shown in Figure 77. After receiving each data byte, the device responds with an acknowledge bit and the I2 subaddress is automatically incremented by one.