ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
Free-air room temperature 25°C (unless otherwise noted) Measurements were made using TAS5806MDEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM Modulation mode set to 1 SPW mode with Class D Bandwidth =120 kHz for 576kHz Fsw and Class D Bandwidth = 175 kHz for 768 kHz Fsw (Listed in Register 0x53) unless otherwise noted.
PVDD = 5 V | 4.7 µH + 0.68 µF | |
FSW = 576 kHz | 1 SPW Modulation | Load = 4 Ω |
PVDD = 12 V | 4.7 µH + 0.68 µF | |
FSW = 768 kHz | 1SPW Modulation | Load = 4 Ω |
PVDD = 18 V | 10 µH + 0.68 µF | |
FSW = 768 kHz | 1SPW Modulation | Load = 6 Ω |
PVDD = 12 V | 4.7 µH + 0.68 µF | |
FSW = 768 kHz | 1SPW Modulation | Load = 8 Ω |
PVDD = 24 V | 10 µH + 0.68 µF | |
FSW = 768 kHz | 1SPW Modulation | Load = 8 Ω |
PVDD = 5 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 768 kHz | Load = 4 Ω |
PVDD = 12 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 768 kHz | Load = 6 Ω |
PVDD = 24 V | 1SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 6 Ω |
PVDD = 18 V | 1SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω |
PVDD = 4.5V~16V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 768 kHz | Load = 4 Ω |
PVDD = 4.5V~24V | 1SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω |
PVDD = 7.4 V, 12 V, 18 V, 24 V | 10 µH + 0.68 µF | |
FSW = 768 kHz | Load = 6 Ω | 1 SPW Modulation |
PVDD = 4.5V~24V | 1 SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω |
PVDD = 18 V | 1 SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 6 Ω | PO = 1 W |
PVDD = 12 V | 1 SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω | PO = 1 W |
PVDD = 24 V | 1 SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω | PO = 1 W |
PVDD = 7.4 V | 4.7 µH + 0.68 µF | |
FSW = 576 kHz | 1SPW Modulation | Load = 4 Ω |
PVDD = 12 V | 4.7 µH + 0.68 µF | |
FSW = 768 kHz | 1SPW Modulation | Load = 6 Ω |
PVDD = 24 V | 10 µH + 0.68 µF | |
FSW = 768 kHz | 1SPW Modulation | Load = 6 Ω |
PVDD = 18 V | 10 µH + 0.68 µF | |
FSW = 768 kHz | 1SPW Modulation | Load = 8 Ω |
PVDD = 19 V | Hybrid, BD | PO = 5 W |
FSW = 384 kHz | 1 SPW Modulation | Load = 6 Ω |
PVDD = 12 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 768 kHz | Load = 4 Ω |
PVDD = 18 V | 1SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 6 Ω |
PVDD = 12 V | 1SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω |
PVDD = 24 V | 1SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω |
PVDD = 4.5V~24V | 1SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 6 Ω |
PVDD = 4.5 V, 7.4 V, 12 V | 1 SPW Modulation | |
FSW = 768 kHz | Load = 4 Ω | 4.7 µH + 0.68 µF |
PVDD = 7.4 V, 12 V, 18 V, 24 V | 10 µH + 0.68 µF | |
FSW = 768 kHz | Load = 8 Ω | 1SPW Modulation |
PVDD = 12 V | 1 SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 768 kHz | Load = 6 Ω | PO = 1 W |
PVDD = 24 V | 1 SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 6 Ω | PO = 1 W |
PVDD = 18 V | 1 SPW Modulation | 10 µH + 0.68 µF |
FSW = 768 kHz | Load = 8 Ω | PO = 1 W |