ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
A sequential data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the device to the master device as shown in Figure 79. Except for the last data byte, the master device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C sub address by one. After receiving the last data byte, the master device transmits a not-acknowledge followed by a stop condition to complete the transfer.