ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
ORDERABLE PART NUMBER | RECOMMENDED PVDD RANGE | RDS(ON) OPTION | Package | Headphone/Line Driver integrated |
---|---|---|---|---|
TAS5806MD | 4.5 V to 26.4 V | 180 mΩ | TSSOP38 (DCP) | YES |
TAS5806M | 4.5 V to 26.4 V | 180 mΩ | TSSOP38 (DCP) | NO |
TAS5805M | 4.5 V to 26.4 V | 180 mΩ | TSSOP28 (PWP) | NO |
TAS5825M | 4.5 V to 26.4 V | 90 mΩ | QFN32 (RHB) | NO |