ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
Free-air room temperature 25°C (unless otherwise noted) Measurements were made using TAS5806MDEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 576kHz, the LC filter used was 4.7 μH / 0.68 μF, 1SPW modulation with Class D Bandwidth =120kHz (Listed in Register 0x53) unless otherwise noted.
PVDD = 7.4 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω |
PVDD = 24 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω |
PVDD = 5 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω |
PVDD = 18V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω |
PVDD = 4.5V~24V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω | |
PVDD = 12 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω |
PVDD = 5 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 2 Ω |
PVDD = 12 V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω |
PVDD = 24V | 1SPW Modulation | 4.7 µH + 0.68 µF |
FSW = 576 kHz | Load = 4 Ω |
PVDD = 5 V, 7.4 V, 12 V, 18 V, 24 V | 1 SPW Modulation | |
FSW = 576 kHz | Load = 4 Ω | 4.7 µH + 0.68 µF |