ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
ADR_PIN_CONFIG is shown in Figure 107 and described in Table 32.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADR_PIN_CONFIG | ||||||
R/W | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 |
These bits are reserved |
4-0 | ADR_PIN_CONFIG | R/W | 00000 |
00000: off (low) 00011: Auto mute flag (asserted when both L and R channels are auto muted) 00100: Auto mute flag for left channel 0101: Auto mute flag for right channel 00110: Clock invalid flag (clock error or clock missing) 00111: Reserved 01001: Reserved 01011: ADR as FAULTZ output |