ZHCSJT7 May 2019 TAS5806MD
PRODUCTION DATA.
GLOBAL_FAULT1 is shown in Figure 119 and described in Table 44.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OTP_CRC_ERROR | BQ_WR_ERROR | CLK_FAULT_I | PVDD_OV_I | PVDD_UV_I | |||
R | R | R | R | R | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OTP_CRC_ERROR | R | 0h |
Indicate OTP CRC check error. |
6 | BQ_WR_ERROR | R | 0h |
The recent BQ is written failed |
5-3 | RESERVED | R | 0h |
This bit is reserved |
2 | CLK_FAULT_I | R | 0h |
Clock fault |
1 | PVDD_OV_I | R | 0h |
PVDD OV fault |
0 | PVDD_UV_I | R | 0h |
PVDD UV fault |