ZHCSDT4D June 2015 – September 2020 BQ29209-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The BQ29209-Q1 is designed to be used in 2-series Li-Ion battery packs and with the option to include voltage-based cell balancing. The number of parallel cells or the overall capacity of the battery only affects the cell balancing circuit due to the level of potential imbalance that needs to be corrected.