ZHCSDT4D June 2015 – September 2020 BQ29209-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
CB_EN | 6 | Cell balance enable |
CD | 4 | Connection to external capacitor for programmable delay time |
GND | 5 | Ground pin |
OUT | 8 | Output |
Thermal Pad | PWR PAD | GND pin to be connected to the PWRPAD on the printed circuit board for proper operation |
VC1 | 2 | Sense voltage input for bottom cell |
VC1_CB | 3 | Cell balance input for bottom cell |
VC2 | 1 | Sense voltage input for top cell |
VDD | 7 | Power supply |