ZHCSDT4D June 2015 – September 2020 BQ29209-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Each cell voltage is continuously compared to a factory configured internal reference threshold. If either cell reaches an overvoltage condition, the BQ29209-Q1 device starts a timer that provides a delay proportional to the capacitance on the CD pin. Upon expiration of the internal timer, the OUT pin changes from a low to high state.