ZHCSDT4D June 2015 – September 2020 BQ29209-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VDD | 4 | 10 | V | ||
Input voltage range | VC2–VC1, VC1–GND | 0 | 5 | V | |
Delay time capacitance, td(CD) | CCD (See Figure 9-1.) | 0.1 | µF | ||
Voltage monitor filter resistance | RIN (See Figure 9-1.) | 100 | 1K | Ω | |
Voltage monitor filter capacitance | CIN (See Figure 9-1.) | 0.01 | 0.1 | µF | |
Supply voltage filter resistance | RVD (See Figure 9-1.) | 100 | 1K | Ω | |
Supply voltage filter capacitance | CVD (See Figure 9-1.) | 0.1 | µF | ||
Cell balance resistance | RCBext (See Figure 9-1 and Section 8.3.1.) | 100 | 4.7K | Ω | |
Operating ambient temperature range, TA | –40 | 105 | °C |