LM4050-N

正在供货

50ppm/°C 精密微功耗并联电压基准

产品详情

VO (V) 2.048, 2.5, 4.096, 4.1, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
VO (V) 2.048, 2.5, 4.096, 4.1, 5, 8.192, 10 Initial accuracy (max) (%) 0.1, 0.2, 0.5 VO adj (min) (V) 2.048 VO adj (max) (V) 10 Iz for regulation (min) (µA) 45 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltages of 2.048 V,
    2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Key Specifications (LM4050-N)
    • Output Voltage Tolerance (A Grade, 25°C)
      ±0.1% (Maximum)
    • Low Output Noise (10 Hz to 10 kHz) 41 µVrms
      (Typical)
    • Wide Operating Current Range 60 µA to 15
      mA
    • Industrial Temperature Range –40°C to 85°C
    • Extended Temperature Range –40°C to 125°C
    • Low Temperature Coefficient 50 ppm/°C (max)
    • LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified
      and are Manufactured on an Automotive
      Grade Flow
  • Small Package: SOT-23
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Fixed Reverse Breakdown Voltages of 2.048 V,
    2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Key Specifications (LM4050-N)
    • Output Voltage Tolerance (A Grade, 25°C)
      ±0.1% (Maximum)
    • Low Output Noise (10 Hz to 10 kHz) 41 µVrms
      (Typical)
    • Wide Operating Current Range 60 µA to 15
      mA
    • Industrial Temperature Range –40°C to 85°C
    • Extended Temperature Range –40°C to 125°C
    • Low Temperature Coefficient 50 ppm/°C (max)
    • LM4050-N-Q1 is AEC-Q100 Grade 1 Qualified
      and are Manufactured on an Automotive
      Grade Flow

Ideal for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3 mm × 1.3 mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048 V, 2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V. The minimum operating current increases from 60 µA for the LM4050-N-2.0 to 100 µA for the LM4050-N-10.0. All versions have a maximum operating current of 15 mA.

The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

All grades and voltage options of the LM4050-N are available in both an industrial temperature range (–40°C and 85°C) and an extended temperature range (–40°C and 125°C).

Ideal for space-critical applications, the LM4050-N precision voltage reference is available in the sub-miniature (3 mm × 1.3 mm) SOT-23 surface-mount package. The LM4050-N design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4050-N easy to use. Further reducing design effort is the availability of several fixed reverse breakdown voltages: 2.048 V, 2.5 V, 4.096 V, 5 V, 8.192 V, and 10 V. The minimum operating current increases from 60 µA for the LM4050-N-2.0 to 100 µA for the LM4050-N-10.0. All versions have a maximum operating current of 15 mA.

The LM4050-N utilizes fuse and Zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% (A grade) at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

All grades and voltage options of the LM4050-N are available in both an industrial temperature range (–40°C and 85°C) and an extended temperature range (–40°C and 125°C).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM4030 正在供货 超高精度并联电压基准 Enhanced accuracy (0.05%) with lower temperature drift (10 ppm/°C)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LM4050-N/-Q1 Precision Micropower Shunt Voltage Reference 数据表 (Rev. G) PDF | HTML 2015年 9月 30日
应用手册 关于数据转换器的基准电压选择和设计提示 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM4050-NA10P0 PSpice Transient Model

SNOM381.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA10P0 Unencrypted PSpice Transient Model

SNOM510.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA2P048 PSpice Transient Model

SNOM374.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA2P048 Unencrypted PSpice Transient Model

SNOM537.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA2P5 PSpice Transient Model (Rev. A)

SNOM376A.ZIP (130 KB) - PSpice Model
仿真模型

LM4050-NA2P5 Unencrypted PSpice Transient Model (Rev. A)

SNOM521A.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA4P096 PSpice Transient Model

SNOM387.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA4P096 Unencrypted PSpice Transient Model

SNOM535.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA5P0 PSpice Transient Model

SNOM388.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA5P0 Unencrypted PSpice Transient Model

SNOM516.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NA8P192 PSpice Transient Model

SNOM383.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NA8P192 Unencrypted PSpice Transient Model

SNOM512.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB10P0 PSpice Transient Model

SNOM386.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB10P0 Unencrypted PSpice Transient Model

SNOM515.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB2P048 PSpice Transient Model

SNOM377.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB2P048 Unencrypted PSpice Transient Model

SNOM538.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB2P5 PSpice Transient Model

SNOM375.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB2P5 Unencrypted PSpice Transient Model

SNOM519.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB4P096 Unencrypted PSpice Transient Model Package (Rev. A)

SNOM385A.ZIP (23 KB) - PSpice Model
仿真模型

LM4050-NB5P0 PSpice Transient Model

SNOM382.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB5P0 Unencrypted PSpice Transient Model

SNOM511.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NB8P192 PSpice Transient Model

SNOM384.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NB8P192 Unencrypted PSpice Transient Model

SNOM513.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC10P0 PSpice Transient Model

SNOM379.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC10P0 Unencrypted PSpice Transient Model

SNOM518.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC2P048 PSpice Transient Model

SNOM373.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC2P048 Unencrypted PSpice Transient Model

SNOM536.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC2P5 PSpice Transient Model

SNOM372.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC2P5 Unencrypted PSpice Transient Model

SNOM517.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC4P096 PSpice Transient Model

SNOM378.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC4P096 Unencrypted PSpice Transient Model

SNOM534.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC5P0 PSpice Transient Model

SNOM389.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC5P0 Unencrypted PSpice Transient Model

SNOM520.ZIP (1 KB) - PSpice Model
仿真模型

LM4050-NC8P192 PSpice Transient Model

SNOM380.ZIP (25 KB) - PSpice Model
仿真模型

LM4050-NC8P192 Unencrypted PSpice Transient Model

SNOM509.ZIP (1 KB) - PSpice Model
仿真模型

LM4050A25 PSpice Transient Model

SNOM326.ZIP (51 KB) - PSpice Model
仿真模型

LM4050A25 Unencrypted PSpice Transient Model

SNOM666.ZIP (1 KB) - PSpice Model
仿真模型

LM4050_NA10P0 TINA-TI Reference Design

SNOM439.TSC (71 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA10P0 TINA-TI Transient Spice Model

SNOM438.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA2P048 TINA-TI Transient Reference Design

SNOM441.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA2P048 TINA-TI Transient Spice Model

SNOM440.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA2P5 TINA-TI Reference Design

SNOM437.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA2P5 TINA-TI Transient Spice Model

SNOM436.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA4P096 TINA-TI Transient Reference Design

SNOM435.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA4P096 TINA-TI Transient Spice Model

SNOM434.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA5P0 TINA-TI Reference Design

SNOM432.TSC (72 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA5P0 TINA-TI Transient Spice Model

SNOM433.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NA8P192 TINA-TI Transient Reference Design

SNOM443.TSC (73 KB) - TINA-TI Reference Design
仿真模型

LM4050_NA8P192 TINA-TI Transient Spice Model

SNOM442.ZIP (8 KB) - TINA-TI Spice Model
仿真模型

LM4050_NB4P096 Unencrypted PSpice Transient Model

SNOM514.ZIP (1 KB) - PSpice Model
计算工具

SHUNT-REFERENCE-CALC Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
支持的产品和硬件

支持的产品和硬件

产品
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 ATL431LI 采用超小型 DQN 封装的低 IQ 可编程分流稳压器 ATL431LI-Q1 汽车级高带宽、低 IQ 可编程并联稳压器(引脚排列:KRA) ATL432 2.5V 精密可编程并联稳压器 ATL432LI 高带宽、低 IQ 可编程并联稳压器(引脚排列:RKA) ATL432LI-Q1 汽车类高带宽低 IQ 可编程并联稳压器(引脚排列:RKA) LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4040C25-EP 精度为 0.5% 的 2.5V 精密微功耗并联电压基准(增强型产品) LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4041A12 精度为 0.1% 的 1.2V 精密微功耗并联电压基准 LM4041B 精度为 0.2% 的可调节精密微功耗并联电压基准 LM4041B12 精度为 0.2% 的 1.2V 精密微功耗并联电压基准 LM4041C 精度为 0.5% 的可调节精密微功耗并联电压基准 LM4041C12 精度为 0.5% 的 1.2V 精密微功耗并联电压基准 LM4041D 精度为 1% 的可调节精密微功耗并联电压基准 LM4041D12 精度为 1% 的 1.2V 精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器 TL431 可调精密并联稳压器 TL431-Q1 汽车类可调节精密并联稳压器(引脚布局:KRA) TL431C 2% 可调节精密并联稳压器 TL431LI 具有经优化的基准电流的可调节精密分流稳压器(引脚布局:KRA) TL431LI-Q1 具有经优化的基准电流的汽车类可调节精密并联稳压器 TL432 可调节精密并联稳压器(反向引脚) TL432-Q1 汽车级可调节精密并联稳压器(引脚布局:RKA) TL432LI 具有经优化的基准电流的可调节精密分流稳压器(引脚布局:RKA) TL432LI-Q1 具有经优化的基准电流的汽车类可调节精密并联稳压器 TLA431 具有 KRA 引脚布局的全电容稳定精密可编程基准 TLV431 精度为 1.5% 的低电压可调节精密并联稳压器 TLV431A 精度为 1% 的低电压可调节精密并联稳压器 TLV431A-Q1 汽车类低电压可调节精密并联稳压器 TLV431B 精度为 0.5% 的低电压可调节精密并联稳压器 TLV431B-Q1 汽车级低电压可调节精密并联稳压器 TLVH431 精度为 1.5% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431A 精度为 1% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431A-Q1 汽车级低电压可调节精密并联稳压器 TLVH431B 精度为 0.5% 的低电压宽工作电流范围可调节精密并联稳压器 TLVH431B-EP 精度为 0.5% 的塑料增强型、低电压、宽工作电流、可调节精密并联稳压器 TLVH431B-Q1 汽车类低电压可调节精密并联稳压器(反向引脚排列) TLVH432 精度为 1.5% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列) TLVH432A 精度为 1% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列) TLVH432B 精度为 0.5% 的低电压宽工作电流范围可调节精密并联稳压器(反向引脚排列)
通用运算放大器
TLV4313 四路、5.5V、1MHz、低静态电流 (65μA)、RRIO 运算放大器 TLV4314 四路 5.5V、3MHz、RRIO 运算放大器 TLV4314-Q1 汽车级、四路、5.5V、3MHz、RRIO 运算放大器 TLV4316 四路 5.5V、10MHz、RRIO 运算放大器 TLV4316-Q1 汽车级、四路、5.5V、10MHz、RRIO 运算放大器 TLV4379 四路、5.5V、90kHz、低静态电流 (4μA)、RRIO 运算放大器
精密运算放大器 (Vos<1mV)
TLV4333 适用于成本敏感型系统的四路、350kHz、低噪声、RRIO、CMOS 运算放大器 TLV4376 四路 5.5MHz、100µV 失调电压、8nV/√Hz 噪声、815µA 功耗、精密运算放大器 TLV4387 四通道、超高精度 (10μV) 零漂移 (0.01μV/°C) 低输入偏置电流运算放大器
计算工具

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

支持的产品和硬件

支持的产品和硬件

产品
芯片与晶圆服务
LM336-2.5-MIL 并联电压基准
并联电压基准
ATL431 2.5V 低 IQ 可调节精密并联稳压器 LM136-2.5-N 电压基准二极管 LM136-5.0 5.0V 基准二极管 LM136-5.0QML 5.0V 基准二极管 LM136A-2.5QML 2.5V 基准二极管 LM136A-2.5QML-SP 耐辐射 QMLV、2.5V 并联电压基准 LM136A-5.0QML 5.0V 基准二极管 LM185-1.2-N 微功耗电压基准二极管 LM185-1.2QML 微功耗电压基准二极管 LM185-1.2QML-SP 耐辐射 QMLV、1.2V 并联电压基准 LM185-2.5-N 微功耗电压基准二极管 LM185-2.5QML 微功耗电压基准二极管 LM185-2.5QML-SP 航天级 QMLV 2.5V 并联电压基准 LM185-ADJ 可调节微功耗电压基准 LM185QML 可调节微功耗电压基准 LM285-1.2 具有 -40°C 至 +85°C 工作温度范围的 1.235V 微功耗基准电压 LM285-1.2-N 温度范围为 -40°C 至 +85°C 的 1.235V 微功耗基准电压二极管 LM285-2.5 具有 -40°C 至 +85°C 工作温度范围的 2.5V 微功耗基准电压 LM285-2.5-N 温度范围为 -40°C 至 +85°C 的 2.5V 微功耗基准电压二极管 LM285-ADJ 可调节、85°C、微功耗电压基准 LM336-2.5 具有 0°C 至 70°C 工作温度范围的 2.5V 集成参考电路 LM336-2.5-N 电压基准二极管 LM336-5.0 5V 基准电压二极管 LM385-1.2 具有 0°C 至 70°C 工作温度范围的 1.235V、2%、微功耗基准电压 LM385-1.2-MIL 微功耗电压基准源 LM385-1.2-N 温度范围为 0°C 至 70°C 的 1.235V 微功耗基准电压二极管 LM385-2.5 2.5V、2%、70°C、微功耗基准电压 LM385-2.5-N 温度范围为 0°C 至 70°C 的 2.5V 微功耗基准电压二极管 LM385-ADJ 可调节、70°C、微功耗电压基准 LM4030 超高精度并联电压基准 LM4040 固定和电压、45µA、精密微功耗并联电压基准 LM4040-N 100ppm/°C 精密微功耗并联电压基准 LM4040-N-Q1 汽车类 100ppm/°C 精密微功耗并联电压基准 LM4041-N 固定和可调节、45µA、精密微功耗并联电压基准 LM4041-N-Q1 汽车类精密微功耗并联电压基准 LM4050-N 50ppm/°C 精密微功耗并联电压基准 LM4050-N-Q1 汽车类 50ppm/°C 精密微功耗并联电压基准 LM4050QML-SP 耐辐射 QMLV、2.5V 或 5V 并联电压基准 LM4051-N 固定和可调节、精密微功耗并联电压基准 LM431 精度为 2%、1% 或 0.5% 的可调精密齐纳并联稳压器 LM4431 微功耗并联电压基准 LMV431 1.5%、低电压 (1.24V) 可调节精密并联稳压器 LMV431A 1%、低电压 (1.24V) 可调节精密并联稳压器 LMV431B 0.5%、低电压 (1.24V) 可调节精密并联稳压器
电流基准
LM134 3 端子可调节电流源 LM234 100°C 3 引脚可调节电流源 LM334 具有 0°C 至 70°C 工作温度范围的 3 引脚可调节电流源
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
SOT-23 (DBZ) 3 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频