ZHDA134 April 2026 CC1310 , CC1311P3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10 , CC1402P , CC1404P , CC1407P
为了能够使用 CMD_PROP_RX 接收中图 1-1 所示的标准数据包格式的数据包,可以使用以下代码(此处代码与原始 rfPacketRx 相比略有修改,以提高可读性并简化调试)。
1: //---------------------------------------------------------------------------------------------
2: // Receive Standard Packet Format with CMD_PROP_RX (1 Length Byte)
3: //---------------------------------------------------------------------------------------------
4:
5: // Defines
6: #define DATA_ENTRY_HEADER_SIZE 8 // Constant header size of a Generic Data Entry
7: #define NUM_DATA_ENTRIES 2 // NOTE: Only two data entries supported
8: #define CRC 2 // 2 if .rxConf.bIncludeCrc = 0x1, 0 otherwise
9: #define RSSI 1 // 1 if .rxConf.bAppendRssi = 0x1, 0 otherwise
10: #define TIMESTAMP 4 // 4 if .rxConf.bAppendTimestamp = 0x1, 0 otherwise
11: #define STATUS 1 // 1 if .rxConf.bAppendStatus = 0x1, 0 otherwise
12: #define LENGTH_FIELD 1 // RF_cmdPropRx.rxConf.bIncludeHdr = 0x1
13: #define MAX_LENGTH 255 // Max length the radio will accept
14: #define NUM_APPENDED_BYTES LENGTH_FIELD + CRC + RSSI + TIMESTAMP + STATUS
15:
16: uint8_t packet[MAX_LENGTH + NUM_APPENDED_BYTES - LENGTH_FIELD]; // Length stored in
17: uint8_t packetLength; // packetLength
18:
19: static void callback(RF_Handle h, RF_CmdHandle ch, RF_EventMask e);
20:
21: static RF_Object rfObject;
22: static RF_Handle rfHandle;
23:
24: static uint8_t rxDataEntryBuffer[RF_QUEUE_DATA_ENTRY_BUFFER_SIZE(NUM_DATA_ENTRIES, MAX_LENGTH,
25: NUM_APPENDED_BYTES)]__attribute__((aligned(4)));
26: static dataQueue_t dataQueue;
27: static rfc_dataEntryGeneral_t* currentDataEntry;
28: static uint8_t* packetDataPointer;
29: rfc_propRxOutput_t rxStatistics;
30: uint16_t crc16;
31: int8_t rssi;
32: uint32_t timestamp;
33: uint8_t status;
34:
35: void *mainThread(void *arg0)
36: {
37: RF_Params rfParams;
38: RF_Params_init(&rfParams);
39:
40: if(RFQueue_defineQueue(&dataQueue, rxDataEntryBuffer, sizeof(rxDataEntryBuffer),
41: NUM_DATA_ENTRIES, MAX_LENGTH + NUM_APPENDED_BYTES))
42: {
43: while(1);
44: }
45:
46: RF_cmdPropRx.pktConf.bRepeatOk = 0x1; // Application specific settings
47: RF_cmdPropRx.pktConf.bRepeatNok = 0x1;
48: RF_cmdPropRx.rxConf.bAutoFlushIgnored = 0x1;
49: RF_cmdPropRx.rxConf.bAutoFlushCrcErr = 0x1;
50: RF_cmdPropRx.maxPktLen = MAX_LENGTH;
51: RF_cmdPropRx.pQueue = &dataQueue;
52:
53: RF_cmdPropRx.rxConf.bIncludeCrc = 0x1; // Optional bytes to append
54: RF_cmdPropRx.rxConf.bAppendRssi = 0x1;
55: RF_cmdPropRx.rxConf.bAppendTimestamp = 0x1;
56: RF_cmdPropRx.rxConf.bAppendStatus = 0x1;
57:
58: RF_cmdPropRx.pOutput = (uint8_t*)&rxStatistics; // Optional (for debug)
59:
60: rfHandle = RF_open(&rfObject, &RF_prop, (RF_RadioSetup*)&RF_cmdPropRadioDivSetup,
61: &rfParams);
62: RF_postCmd(rfHandle, (RF_Op*)&RF_cmdFs, RF_PriorityNormal, NULL, 0);
63: RF_runCmd(rfHandle, (RF_Op*)&RF_cmdPropRx, RF_PriorityNormal,
64: &callback, RF_EventRxEntryDone);
65: while(1);
66: }
67:68: //---------------------------------------------------------------------------------------------
69: // Callback for Receiving Standard Packet Format with CMD_PROP_RX (1 Length Byte)
70: //---------------------------------------------------------------------------------------------
71: void callback(RF_Handle h, RF_CmdHandle ch, RF_EventMask e)
72: {
73: if(e & RF_EventRxEntryDone)
74: {
75: currentDataEntry = RFQueue_getDataEntry();
76:
77: packetLength = *(uint8_t*)(¤tDataEntry->data);
78: packetDataPointer = (uint8_t*)(¤tDataEntry->data + LENGTH_FIELD);
79:
80: memcpy(packet, packetDataPointer, (packetLength + NUM_APPENDED_BYTES - LENGTH_FIELD));
81:
82: crc16 = ((uint16_t)(packet[packetLength + 0] << 8) +
83: (uint16_t)(packet[packetLength + 1] << 0));
84:
85: rssi = packet[packetLength + 2];
86:
87: timestamp = ((uint32_t)(packet[packetLength + 3] << 0) +
88: (uint32_t)(packet[packetLength + 4] << 8) +
89: (uint32_t)(packet[packetLength + 5] << 16) +
90: (uint32_t)(packet[packetLength + 6] << 24));
91:
92: status = packet[packetLength + 7];
93:
94: RFQueue_nextEntry();
95: }
96: }
本代码示例未实现长度过滤功能,且所有可附加的可选字节均已添加。如果要接收的唯一数据包是图 2-1 中所示的数据包,可将 MAX_LENGTH 从 255 修改为 3,所有长度字节大于 3 的数据包将被自动丢弃(因为 rxConf.bAutoFlushIgnored =1)。