ZHDA134 April 2026 CC1310 , CC1311P3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10 , CC1402P , CC1404P , CC1407P
以下代码可用于使用高级数据包格式接收数据包。此代码仅可用于默认通过高级命令进行导出/导入的 PHY 设置。
1: //--------------------------------------------------------------------------------------------
2: // Receive Advanced Packet Format with CMD_PROP_RX_ADV
3: //--------------------------------------------------------------------------------------------
4:
5: // Defines
6: #define DATA_ENTRY_HEADER_SIZE 8 // Constant header size of a Generic Data Entry
7: #define NUM_DATA_ENTRIES 2 // NOTE: Only two data entries supported
8: #define CRC 4 // 4/2 (based on FCS) if .rxConf.bIncludeCrc = 0x1, else 0
9: #define RSSI 1 // 1 if .rxConf.bAppendRssi = 0x1, 0 otherwise
10: #define TIMESTAMP 4 // 4 if .rxConf.bAppendTimestamp = 0x1, 0 otherwise
11: #define STATUS 1 // 1 if .rxConf.bAppendStatus = 0x1, 0 otherwise
12: #define HEADER_FIELD 2 // RF_cmdPropRx.rxConf.bIncludeHdr = 0x1
13: #define MAX_LENGTH 2047 // Max length the radio will accept (incl. CRC bytes)
14: #define NUM_APPENDED_BYTES HEADER_FIELD + RSSI + TIMESTAMP + STATUS
15:
16: uint8_t packet[MAX_LENGTH + NUM_APPENDED_BYTES - HEADER_FIELD]; // Header/Length stored in
17: uint16_t packetLength; // packetLength variable
18:
19: static void callback(RF_Handle h, RF_CmdHandle ch, RF_EventMask e);
20:
21: static RF_Object rfObject;
22: static RF_Handle rfHandle;
23:
24: static uint8_t rxDataEntryBuffer[RF_QUEUE_DATA_ENTRY_BUFFER_SIZE(NUM_DATA_ENTRIES,
25: MAX_LENGTH, NUM_APPENDED_BYTES)]__attribute__((aligned(4)));
26: static dataQueue_t dataQueue;
27: static rfc_dataEntryGeneral_t* currentDataEntry;
28: static uint8_t* packetDataPointer;
29: rfc_propRxOutput_t rxStatistics;
30: uint16_t crc16;
31: uint32_t crc32;
32: int8_t rssi;
33: uint32_t timestamp;
34: uint8_t status;
35:
36: void *mainThread(void *arg0)
37: {
38: RF_Params rfParams;
39: RF_Params_init(&rfParams);
40:
41: if(RFQueue_defineQueue(&dataQueue, rxDataEntryBuffer, sizeof(rxDataEntryBuffer),
42: NUM_DATA_ENTRIES, MAX_LENGTH + NUM_APPENDED_BYTES))
43: {
44: while(1);
45: }
46:
47: RF_cmdPropRxAdv.pktConf.bRepeatOk = 0x1; // Application specific settings
48: RF_cmdPropRxAdv.pktConf.bRepeatNok = 0x1;
49: RF_cmdPropRxAdv.rxConf.bAutoFlushCrcErr = 0x1;
50: RF_cmdPropRxAdv.maxPktLen = MAX_LENGTH;
51: RF_cmdPropRxAdv.pQueue = &dataQueue;
52:
53: RF_cmdPropRxAdv.pOutput = (uint8_t*)&rxStatistics; // Optional (for debug)
54:
55: rfHandle = RF_open(&rfObject, &RF_prop, (RF_RadioSetup*)&RF_cmdPropRadioDivSetup,
56: &rfParams);
57: RF_postCmd(rfHandle, (RF_Op*)&RF_cmdFs, RF_PriorityNormal, NULL, 0);
58: RF_runCmd(rfHandle, (RF_Op*)&RF_cmdPropRxAdv, RF_PriorityNormal,
59: &callback, RF_EventRxEntryDone);
60: while(1);
61: }
62:63: //--------------------------------------------------------------------------------------------
64: // Callback for Receiving Advanced Packet Format with CMD_PROP_RX_ADV
65: //--------------------------------------------------------------------------------------------
66:
67: void callback(RF_Handle h, RF_CmdHandle ch, RF_EventMask e)
68: {
69: if(e & RF_EventRxEntryDone)
70: {
71: currentDataEntry = RFQueue_getDataEntry();
72:
73: uint16_t header = ((uint16_t)(*(uint8_t*)(¤tDataEntry->data + 1) << 8) |
74: (uint16_t)(*(uint8_t*)(¤tDataEntry->data + 0) << 0));
75:
76: bool fcs = (bool)(0x1000 & header);
77:
78: packetLength = 0x07FF & header;
79:
80: packetDataPointer = (uint8_t*)(¤tDataEntry->data + HEADER_FIELD);
81:
82: memcpy(packet, packetDataPointer,
83: (packetLength + NUM_APPENDED_BYTES - HEADER_FIELD));
84:
85: // The FCS field in the header tell us if the CRC is 2 or 4 bytes long
86: if(fcs) // FCS = 1 -> 2 bytes CRC
87: {
88: crc16 = ((uint16_t)(packet[packetLength - 2] << 8) +
89: (uint16_t)(packet[packetLength - 1] << 0));
90: }
91: else // FCS = 0 -> 4 bytes CRC
92: {
93: crc32 = ((uint32_t)(packet[packetLength - 4] << 24) +
94: (uint32_t)(packet[packetLength - 3] << 16) +
95: (uint32_t)(packet[packetLength - 2] << 8) +
96: (uint32_t)(packet[packetLength - 1] << 0));
97: }
98:
99: rssi = packet[packetLength + 0];
100:
101: timestamp = ((uint32_t)(packet[packetLength + 1] << 0 ) +
102: (uint32_t)(packet[packetLength + 2] << 8 ) +
103: (uint32_t)(packet[packetLength + 3] << 16) +
104: (uint32_t)(packet[packetLength + 4] << 24));
105:
106: status = packet[packetLength + 5];
107:
108: RFQueue_nextEntry();
109: }
110: }此格式支持的最大数据包长度为 2047 字节(这包括 CRC(2 或 4 字节))。
请注意,IEEE 802.15.4g 未指定有效载荷(PSDU 数据)的格式。PSDU 仅被描述为位流,其内部数据格式由上层 MAC 规范决定。
在第 3.1.1 节和第 3.1.2 节中的代码示例中,有效载荷采用 MSB 优先的方式发送。为兼容 SmartRF Studio(默认情况下以 LSB 优先方式发送有效载荷),可以使用以下代码(RX 和 TX 端均适用)。
1: //---------------------------------------------------------------------------------------------
2: // Code for Converting Payload from MSB First to LSB First
3: //---------------------------------------------------------------------------------------------
4:
5: uint8_t lsbFirst(uint8_t b)
6: {
7: b = (b & 0xF0) >> 4 | (b & 0x0F) << 4;
8: b = (b & 0xCC) >> 2 | (b & 0x33) << 2;
9: b = (b & 0xAA) >> 1 | (b & 0x55) << 1;
10: return b;
11: }