ZHDA134 April 2026 CC1310 , CC1311P3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10 , CC1402P , CC1404P , CC1407P
1: //--------------------------------------------------------------------------------------------
2: // Receive Standard Packet Format (1 Length Byte) with PHYs using CMD_PROP_RX_ADV by Default
3: //--------------------------------------------------------------------------------------------
4:
5: // Defines
6: #define DATA_ENTRY_HEADER_SIZE 8 // Constant header size of a Generic Data Entry
7: #define NUM_DATA_ENTRIES 2 // NOTE: Only two data entries supported
8: #define CRC 2 // 2 if .rxConf.bIncludeCrc = 0x1, 0 otherwise
9: #define RSSI 1 // 1 if .rxConf.bAppendRssi = 0x1, 0 otherwise
10: #define TIMESTAMP 4 // 4 if .rxConf.bAppendTimestamp = 0x1, 0 otherwise
11: #define STATUS 1 // 1 if .rxConf.bAppendStatus = 0x1, 0 otherwise
12: #define LENGTH_FIELD 1 // RF_cmdPropRx.rxConf.bIncludeHdr = 0x1
13: #define MAX_LENGTH 255 // Max length the radio will accept
14: #define NUM_APPENDED_BYTES LENGTH_FIELD + CRC + RSSI + TIMESTAMP + STATUS
15:
16: uint8_t packet[MAX_LENGTH + NUM_APPENDED_BYTES - LENGTH_FIELD]; // Length stored in
17: uint8_t packetLength; // packetLength
18:
19: static void callback(RF_Handle h, RF_CmdHandle ch, RF_EventMask e);
20:
21: static RF_Object rfObject;
22: static RF_Handle rfHandle;
23:
24: static uint8_t rxDataEntryBuffer[RF_QUEUE_DATA_ENTRY_BUFFER_SIZE(NUM_DATA_ENTRIES, MAX_LENGTH,
25: NUM_APPENDED_BYTES)]__attribute__((aligned(4)));
26: static dataQueue_t dataQueue;
27: static rfc_dataEntryGeneral_t* currentDataEntry;
28: static uint8_t* packetDataPointer;
29: rfc_propRxOutput_t rxStatistics;
30: uint16_t crc16;
31: int8_t rssi;
32: uint32_t timestamp;
33: uint8_t status;
34:
35: void *mainThread(void *arg0)
36: {
37: RF_Params rfParams;
38: RF_Params_init(&rfParams);
39:
40: if(RFQueue_defineQueue(&dataQueue, rxDataEntryBuffer, sizeof(rxDataEntryBuffer),
41: NUM_DATA_ENTRIES, MAX_LENGTH + NUM_APPENDED_BYTES))
42: {
43: while(1);
44: }
45:
46: RF_cmdPropRxAdv.pktConf.bRepeatOk = 0x1; // Application specific settings
47: RF_cmdPropRxAdv.pktConf.bRepeatNok = 0x1;
48: RF_cmdPropRxAdv.pktConf.bCrcIncHdr = 0x1;
49: RF_cmdPropRxAdv.rxConf.bAutoFlushCrcErr = 0x1;
50: RF_cmdPropRxAdv.syncWord0 = 0x930B51DE;
51: RF_cmdPropRxAdv.maxPktLen = MAX_LENGTH;
52: RF_cmdPropRxAdv.hdrConf.numHdrBits = 0x8;
53: RF_cmdPropRxAdv.hdrConf.numLenBits = 0x8;
54: RF_cmdPropRxAdv.lenOffset = 0x0;
55: RF_cmdPropRxAdv.pQueue = &dataQueue;
56:
57: RF_cmdPropRxAdv.pOutput = (uint8_t*)&rxStatistics; // Opt. (for debug)
58:
59: // Necessary changes to the Setup command to support the standard packet format
60: RF_cmdPropRadioDivSetup.formatConf.nSwBits = 0x20; // 32 bits sync word
61: RF_cmdPropRadioDivSetup.formatConf.whitenMode = 0x0; // No whitening
62:
63: rfHandle = RF_open(&rfObject, &RF_prop, (RF_RadioSetup*)&RF_cmdPropRadioDivSetup,
64: &rfParams);
65: RF_postCmd(rfHandle, (RF_Op*)&RF_cmdFs, RF_PriorityNormal, NULL, 0);
66: RF_runCmd(rfHandle, (RF_Op*)&RF_cmdPropRxAdv, RF_PriorityNormal,
67: &callback, RF_EventRxEntryDone);
68: while(1);
69: }
70:71: //--------------------------------------------------------------------------------------------
72: // Callback for Receiving Standard Packet Format (1 Length Byte) with PHYs using
73: // CMD_PROP_RX_ADV by Default
74: //--------------------------------------------------------------------------------------------
75:
76: void callback(RF_Handle h, RF_CmdHandle ch, RF_EventMask e)
77: {
78: if(e & RF_EventRxEntryDone)
79: {
80: currentDataEntry = RFQueue_getDataEntry();
81:
82: packetLength = *(uint8_t*)(¤tDataEntry->data);
83: packetDataPointer = (uint8_t*)(¤tDataEntry->data + LENGTH_FIELD);
84:
85: memcpy(packet, packetDataPointer,
86: (packetLength + NUM_APPENDED_BYTES - LENGTH_FIELD));
87:
88: crc16 = ((uint16_t)(packet[packetLength + 0] << 8) +
89: (uint16_t)(packet[packetLength + 1] << 0));
90:
91: rssi = packet[packetLength + 2];
92:
93: timestamp = ((uint32_t)(packet[packetLength + 3] << 0 ) +
94: (uint32_t)(packet[packetLength + 4] << 8 ) +
95: (uint32_t)(packet[packetLength + 5] << 16) +
96: (uint32_t)(packet[packetLength + 6] << 24));
97:
98: status = packet[packetLength + 7];
99:
100: RFQueue_nextEntry();
101: }
102: }