ZHCSHN9B February 2018 – February 2025 LMK05028
PRODUCTION DATA
The LMK05028 is a high-performance device. To provide good electrical and thermal performance, design a thermally-enhanced interface between the IC ground/thermal pad and the PCB ground using at least 7×7 through-hole via pattern connected to multiple PCB ground layers like shown in Figure 8-8.