ZHCSGZ6A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
The power-up and power-down sequence uses the CTL1, CTL4, and CTL5 pins to enable and disable regulators as required by the system. Figure 6-7 shows the sequencing of these enables in a typical power-up and power-down sequence.
Table 6-6 lists the system power states.
| STATE | GPIO_G3 | EN_S5 | CTL4 | CTL5 |
|---|---|---|---|---|
| G3’ | 1 | 0 | 1 | 0 |
| G3’ | 1 | 1 | 1 | 0 |
| G3 state | 0 | 0 | 0 | 0 |
| S5 state | 0 | 1 | 1 | 1 |