ZHCSGZ6A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
PWR_FAULT_MASK1 is shown in Figure 6-48 and described in Table 6-42.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LDOA2_FLTMSK | SWA1_FLTMSK | BUCK6_FLTMSK | BUCK5_FLTMSK | BUCK4_FLTMSK | BUCK3_FLTMSK | BUCK2_FLTMSK | BUCK1_FLTMSK |
| R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | LDOA2_FLTMSK | R/W | 1h | LDOA2 power fault mask. When masked, power fault from LDOA2 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
| 6 | SWA1_FLTMSK | R/W | 1h | SWA1 power fault mask. When masked, power fault from SWA1 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
| 5 | BUCK6_FLTMSK | R/W | 0h | BUCK6 power fault mask. When masked, power fault from BUCK6 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
| 4 | BUCK5_FLTMSK | R/W | 0h | BUCK5 power fault mask. When masked, power fault from BUCK5 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
| 3 | BUCK4_FLTMSK | R/W | 0h | BUCK4 power fault mask. When masked, power fault from BUCK4 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
| 2 | BUCK3_FLTMSK | R/W | 0h | BUCK3 power fault mask. When masked, power fault from BUCK3 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
| 1 | BUCK2_FLTMSK | R/W | 0h | BUCK2 power fault mask. When masked, power fault from BUCK2 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |
| 0 | BUCK1_FLTMSK | R/W | 0h | BUCK1 power fault mask. When masked, power fault from BUCK1 does not cause PMIC to shutdown. 0h = Not masked 1h = Masked |