ZHCSGZ6A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
BUCK6VID is shown in Figure 6-39 and described in Table 6-33.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BUCK6_VID[6:0] | BUCK6_DECAY | ||||||
| R/W-74h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | BUCK6_VID[6:0] | R/W | 74h | This field sets the BUCK6 regulator output regulation voltage in normal mode. |
| 0 | BUCK6_DECAY | R/W | 0h | Decay bit 0h = The output slews down to a lower voltage set by the VID bits. 1h = The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |