ZHCSGZ6A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
PMICSTAT is shown in Figure 6-18 and described in Table 6-12.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SDIETEMP | ||||||
| R-0h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R | 0h | |
| 0 | SDIETEMP | R | 0h | PMIC die temperature status. 0h = PMIC die temperature is below THOT. 1h = PMIC die temperature is above THOT. |