ZHCSGZ6A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
PWR_FAULT_STATUS2 is shown in Figure 6-63 and described in Table 6-57.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LDOA1_PWRFLT | VTT_PWRFLT | SWB2_PWRFLT | SWB1_PWRFLT | LDOA3_PWRFLT | ||
| R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | 0h | |
| 4 | LDOA1_PWRFLT | R/W | 0h | This fields indicates that LDOA1 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
| 3 | VTT_PWRFLT | R/W | 0h | This fields indicates that VTT LDO has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
| 4 | SWB2_PWRFLT | R/W | 0h | This fields indicates that SWB2 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
| 3 | SWB1_PWRFLT | R/W | 0h | This fields indicates that SWB1 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |
| 0 | LDOA3_PWRFLT | R/W | 0h | This fields indicates that LDOA3 has lost its regulation. 0h = No Fault. 1h = Power fault has occurred. The host to write 1 to clear. |