ZHCSGZ6A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
BUCK3DECAY is shown in Figure 6-21 and described in Table 6-15.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | BUCK3_DECAY | ||||||
| R/W-38h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R/W | 38h | Reserved bits are don't care bits, can be 1h or 0h. |
| 0 | BUCK3_DECAY | R/W | 0h | Decay bit 0h = The output slews down to a lower voltage set by the VID bits. 1h = The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |