ZHCSG76A April 2017 – March 2025 INA233
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MD15 | MD14 | MD13 | MD12 | MD11 | MD10 | MD9 | MD8 |
| R-0 | R-0 | R-1 | R-1 | R-0 | R-0 | R-1 | R-1 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MD7 | MD6 | MD5 | MD4 | MD3 | MD2 | MD1 | MD0 |
| R-0 | R-0 | R-1 | R-1 | R-0 | R-0 | R-1 | R-1 |
| Bit | Field | Type | Value | Description |
|---|---|---|---|---|
| 15:14 | MD[15:14] | R | 0 | This command returns the two bytes of data coded to represent the manufacturer model. The value that the device returns is ASCII 33. |
| 13:12 | MD[13:12] | R | 1 | |
| 11:10 | MD[11:10] | R | 0 | |
| 9:8 | MD[9:8] | R | 1 | |
| 7:6 | MD[7:6] | R | 0 | |
| 5:4 | MD[5:4] | R | 1 | |
| 3:2 | MD[3:2] | R | 0 | |
| 1:0 | MD[1:0] | R | 1 |