ZHCSG76A April 2017 – March 2025 INA233
PRODUCTION DATA
MFR_ID is a standard PMBus command that returns the identification of the manufacturer. Use the PMBus block read protocol to read the manufacturer ID.
| BYTE | NAME | VALUE |
|---|---|---|
| 0 | Number of bytes | 02h |
| 1 | MFR ID-1 | 54h, ASCII (T) |
| 2 | MFR ID-2 | 49h, ASCII (I) |