ZHCSG76A April 2017 – March 2025 INA233
PRODUCTION DATA
The INA233 has an integrated power accumulator that records the total accumulated power and the corresponding sample count and rollover counts. The accumulated power and sample count is accessible through the READ_EIN PMBus command and can be used for both energy metering and on-demand average power calculations. The READ_EIN section details how to use the power accumulator for both average power and energy calculations.