TIDUEW7 May 2020
There is a USB to Serial (UART) interface in the design. To implement this feature, the FT230X chip from FTDI is used which is a USB to dual port RS232 converter. The detailed diagram of interconnection is shown in Figure 6.
| DESCRIPTION | MFG. | PART NUMBER |
|---|---|---|
| IC, FT230X, USB to UART Converter, SSOP-16 | FTDI Chip | FT230XS |
| IC, ECMF02-2, Dual-line CM Filter with ESD Protection, 5GHz, WLCSP-5P | ST Microelectronics | ECMF02-2BF3 |
| Conn, USB Micro-B Receptacle, 1x1, RA, SMD | FCI - Amphenol ICC | 10118193-0001LF |