TIDUEW7 May 2020
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Processor | i.MX 6ULL, ARM Cortex-A7 Applications Processor, MCIMX6Y2CVM08AB | Section 2.2.1 |
| PMIC | TPS6521815 user-programmable PMIC with automatic sequencing and DVFS | Section 2.3.1 |
| Memory | 4-Gb DDR3L (512 MB), 256-Mb QSPI NOR-Flash (32 MB), 8GB eMMC 5.0, SD v3.0 interface | Section 2.2.2 |
| Ethernet | Dual-port ethernet interface - TI DP83849I PHY and 0845-2R1T-E4 RJ45 jack from Bel Fuse | Section 2.3.2 |
| Debug method (USB-to-UART) | FTDI FT230X is required to implement USB to serial UART conversion | Section 2.2.3 |
| USB ports | 5x USB Type-A ports (USB2517I-JZX hub IC) and 1x micro-AB port for USB OTG (Amphenol 10104111-0001LF) | Section 2.2.4 |
| LCD display | RGB TFT 40-pin connector (Molex 54132-4062) for LCD display (Newhaven Display NHD-2.4-240320CF-CTXI#-F), compatible with touch-screen controller (TI TSC2046IPWR) | Section 2.2.5 |
| JTAG header | JTAG connection to i.MX 6ULL processor with 50-mil pitch, 10-pin header | Section 2.2.6 |
| USB2ANY header | Debug method for PMIC separate from processor I2C bus. Provided by USB2ANY (standard 100-mil pitch, 10-pin header) | Section 2.2.7 |
| Current monitoring | 2x TI INA3221 devices are used to monitor current through 6 rails in the system | Section 2.3.3 |
| Operation with Coin Cell | Coin cell for i.MX 6ULL SNVS input. Using DCDC6 of TPS6521815 PMIC, system always powers SNVS before full power-up sequence begins. | Section 2.3.4 |
| Tactile inputs, visual feedback | Push-buttons and status LEDs connected to GPIOs of the processor to assist with debugging software | Section 2.2.8 |