TIDUEW7 May   2020

 

  1.    Description
  2.    Resources
  3.    Features
  4.    Applications
  5.    Design Images
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Processor – i.MX 6ULL Applications Processor
      2. 2.2.2 i.MX 6ULL Memory Interfaces
        1. 2.2.2.1 DDR3L
        2. 2.2.2.2 Quad SPI NOR Flash
        3. 2.2.2.3 eMMC iNAND
        4. 2.2.2.4 SD Card Connector
      3. 2.2.3 USB to UART Converter
      4. 2.2.4 USB Ports
      5. 2.2.5 LCD Screen Connector
      6. 2.2.6 JTAG Header
      7. 2.2.7 USB2ANY Header
      8. 2.2.8 Functional Switches and Status LEDs
      9. 2.2.9 GPIO Expansion Connector
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS6521815 - Power Management IC
      2. 2.3.2 DP83849I - Dual Ethernet PHY
      3. 2.3.3 INA3221 - Current Monitor
      4. 2.3.4 Reset Scheme
      5. 2.3.5 TPS2054B, TPS22964C - Auxiliary Load Switches
    4. 2.4 System Design Theory
      1. 2.4.1 Power Estimation
      2. 2.4.2 Power Sequencing
      3. 2.4.3 I2C Device Chain
      4. 2.4.4 Clock Scheme
      5. 2.4.5 BOOT Configuration
      6. 2.4.6 PCB Floor Planning
  8. 3Getting Started, Testing Setup, and Test Results
    1. 3.1 Getting Started with Hardware and Software
      1. 3.1.1 Hardware
        1. 3.1.1.1 On-board LED Information
      2. 3.1.2 Software
        1. 3.1.2.1 Booting of TIDA-050043
        2. 3.1.2.2 Example Linux Commands for Testing TIDA-050043
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 CAD Files
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
    2. 6.2 Third-Party Products Disclaimer

TPS2054B, TPS22964C - Auxiliary Load Switches

Figure 15 shows the full power architecture. Each peripheral device added to a design may require additional power in addition to what is required by the processor. For this design, we had to add load switches (TPS22964C, TPS2054B) for powering the multiple USB ports and an additional load switch (TPS22964C) for 3.3 V peripherals for the MIPI CSI. Both of these voltages are already available in the design: 5 V is the main input power supply voltage and 3.3 V is generated by DCDC3 of the TPS6521815. As a result, only load switches were added to enable and disable these supply rails, as opposed to adding additional DC-DC or LDO voltage regulators.

Finally, it is sometimes necessary to terminate DDR memory. DDR termination provides a supply (0.675 V) that is half the voltage of the main supply (1.35 V) with the ability to sink or source current. If only one channel of DDR is used, the current consumption is low, or the routing is point-to-point, then tapping off the center of an evenly matched voltage divider may be sufficient. In other cases, a DDR terminator power IC is needed. For this design, we used the matched resistor divider option to terminate the single DDR3L memory IC in the system.

Figure 15. TIDA-050043 Full Power ArchitectureTIDA-050043 tida-050043-power-tree-mx6y-tiduew7.gif