TIDUEW7 May   2020

 

  1.    Description
  2.    Resources
  3.    Features
  4.    Applications
  5.    Design Images
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Processor – i.MX 6ULL Applications Processor
      2. 2.2.2 i.MX 6ULL Memory Interfaces
        1. 2.2.2.1 DDR3L
        2. 2.2.2.2 Quad SPI NOR Flash
        3. 2.2.2.3 eMMC iNAND
        4. 2.2.2.4 SD Card Connector
      3. 2.2.3 USB to UART Converter
      4. 2.2.4 USB Ports
      5. 2.2.5 LCD Screen Connector
      6. 2.2.6 JTAG Header
      7. 2.2.7 USB2ANY Header
      8. 2.2.8 Functional Switches and Status LEDs
      9. 2.2.9 GPIO Expansion Connector
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS6521815 - Power Management IC
      2. 2.3.2 DP83849I - Dual Ethernet PHY
      3. 2.3.3 INA3221 - Current Monitor
      4. 2.3.4 Reset Scheme
      5. 2.3.5 TPS2054B, TPS22964C - Auxiliary Load Switches
    4. 2.4 System Design Theory
      1. 2.4.1 Power Estimation
      2. 2.4.2 Power Sequencing
      3. 2.4.3 I2C Device Chain
      4. 2.4.4 Clock Scheme
      5. 2.4.5 BOOT Configuration
      6. 2.4.6 PCB Floor Planning
  8. 3Getting Started, Testing Setup, and Test Results
    1. 3.1 Getting Started with Hardware and Software
      1. 3.1.1 Hardware
        1. 3.1.1.1 On-board LED Information
      2. 3.1.2 Software
        1. 3.1.2.1 Booting of TIDA-050043
        2. 3.1.2.2 Example Linux Commands for Testing TIDA-050043
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 CAD Files
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
    2. 6.2 Third-Party Products Disclaimer

System Design Theory

The full power architecture is the result of carefully estimating the power consumed by ICs on the board and peripherals that can be connected to the board. The ideal power sequencing of the i.MX 6ULL processor must be known to ensure the power sequencing of the TPS6521815 is correct. The I2C chain must be drawn in its entirety to ensure there are no I2C address conflicts. The BOOT Mode settings must be mapped to boot the processor using the intended memory storage IC. And finally, PCB floor planning must be completed to make sure the layout of the board is reasonable. All of this system design theory is taken into consideration in this section.