TIDUEW7 May 2020
This design uses two sets of BOOT configuration switches. BOOT Mode pins are controlled by SW7 DIP switches that are connected to dedicated BOOT_MODE0 and BOOT_MODE1 input pins of i.MX 6ULL Processor. Along with these, there are 24 different pins for setting Boot Config which shares pins with LCD Data. Of these 24 pins, 4 of them are controlled by the 4 DIP Switches of SW6. All of the possible BOOT options for this design are given in Table 5 (SW7) and Table 6 (SW6). The connections of the DIP switches to the processor are shown in Figure 20
| SW7, PIN 1 | SW7, PIN 2 | |
|---|---|---|
| BOOT Type | BOOT_MODE[1] | BOOT_MODE[0] |
| Boot from Fuses | 0 | 0 |
| Serial Download | 0 | 1 |
| Internal BOOT | 1 | 0 |
| Reserved | 1 | 1 |
| SW6, PIN 4 | SW6, PIN 3 | SW6, PIN 2 | SW2, PIN 1 | |
|---|---|---|---|---|
| BOOT Device | BOOT_CFG1[7] | BOOT_CFG1[6] | BOOT_CFG1[5] | BOOT_CFG1[0](2) |
| QSPI | 0 | 0 | 0 | x |
| SD, eSD, SDXC | 0 | 1 | 0 | x |
| eMMC(1) | 0 | 1 | 1 | x |