TIDUEW7 May 2020
This design is powered from a 5-V adapter. This 5 V is the main power supply to the TPS6521815 device. The PMIC will generate 6 different voltages: 1.275 V/1.325 V with dynamic voltage scaling (DVS), 1.35 V, 3.3 V, 1.8 V, 2.8 V, and a 2.4 V to 3.0V always-on supply for SNVS. The load switches LS2 and LS3 are used to power USB slave devices with 5.0 V. The estimated current consumption for each rail is listed in Table 4.
| VOLTAGE (V) | SUPPLY IC, RAIL NAME | SUPPLY CURRENT (mA) | LOAD IC, RAIL NAME | CURRENT (mA) | POWER (mW) |
|---|---|---|---|---|---|
| 1.275/1.325 | TPS6521815, DCDC1 | 1800 | iMX6 VDD_SOC_IN | 500 | 663 |
| 1.35 | TPS6521815, DCDC2 | 1800 | iMX6 NVCC_DRAM | 50 | 67.5 |
| DDR3L VDD/VDDQ | 290 | 392 | |||
| 3.3 | TPS6521815, DCDC3 | 1800 | iMX6 VDD_HIGH_IN | 200 | 660 |
| iMX6 NVCC_3V3 | 150 | 495 | |||
| DP83849I IOVDD, ANA33VDD | 50 | 165 | |||
| IOVDD_LCD, VDD_LCD_BCKLIGHT | 200 | 660 | |||
| eMMC | 40 | 132 | |||
| SD Card | 200 | 660 | |||
| FT230X | 10 | 33 | |||
| USB Hub (USB2517) | 460 | 1518 | |||
| 1.8 | TPS6521815, DCDC4 | 1600 | i.MX7 NVCC_1V8 | 100 | 489 |
| eMMC | 100 | 180 | |||
| NOR Flash | 35 | 63 | |||
| 2.8 | TPS6521815, LDO1 | 400 | VDD_LCD | 200 | 560 |
| 5 | TPS6521815, LS2/3 & TPS22964C
into TPS2054B & MIC2026 |
1820 & 2000
into 4x500 & 2x500 |
6x USB2 Ports | 3000 | 15000 |
| USB_OTG_VBUS | 50 | 350 | |||
| 2.4 - 3.0 | TPS6521815, DCDC6 | 25 | iMX6 VDD_SNVS_IN | 1 | 3 |
| Total Estimated Power | 22.1 W | ||||