TIDUEW7 May 2020
i.MX 6ULL supports SD3.0 so in this design there is a micro-SD card connector provided. The power supply to the SD card is 3.3 V and the wiring for the SD Card interface is shown in Figure 5.
| DESCRIPTION | MFG. | PART NUMBER |
|---|---|---|
| Conn, uSD card socket, 1x1, Push-Push, RA, SMD | Wurth Elektronik, Inc | 693071010811 |
| Diode, ESD-Bidir, 5.5V, SOD-882D | NXP | PESD5V0F1BL |