SWRA715 December   2021 CC2642R , CC2652R

 

  1.   Trademarks
  2. 1Introduction
  3. 2Bluetooth Low Energy Introduction
  4. 3HOGP Introduction
    1. 3.1 HID Roles
    2. 3.2 HID Host
    3. 3.3 HID Device
  5. 4Project Description and Walkthrough
    1. 4.1  General Project Discussion
    2. 4.2  Report Map Discussion
    3. 4.3  Hid_input struct/union Discussion
    4. 4.4  Mouse Operation
    5. 4.5  Keyboard Operation
    6. 4.6  Consumer Report Operation
    7. 4.7  Connection Interval
    8. 4.8  Notification System
    9. 4.9  PDU Size and Number of PDUs per Connection Event
    10. 4.10 Notification Payload Discussion
      1. 4.10.1 Mouse Notification
      2. 4.10.2 Keyboard Notification
      3. 4.10.3 Consumer Report Notification
    11. 4.11 Throughput Discussion
    12. 4.12 Overall Block Diagrams
  6. 5Demo Usage
    1. 5.1 Hardware/Software Used
    2. 5.2 Mouse Demo Usage
    3. 5.3 Keyboard and Consumer Report Demo Usage
  7. 6Summary

Keyboard and Consumer Report Demo Usage

To initiate the demo, follow the steps outlined below:

  1. Compile and flash the hid_emu_kbd project onto a CC26X2R LaunchPad.
  2. Once the device has been flashed with the project. Connect the computer (HID Host) to the CC26X2R LaunchPad. By default, the device should be named “HID Keyboard” and should appear as such in the discovered device list.
  3. Once the computer has connected and bonded with the CC26X2R Launchpad, the keyboard and consumer report demo may be triggered.
  4. Press the left button to send a left arrow keystroke and a decrease volume consumer report.
  5. Press the right button to send a right arrow keystroke and an increase volume consumer report.
  6. The keyboard and consumer report demo does not interfere with the mouse demo.