SWRA715 December   2021 CC2642R , CC2652R

 

  1.   Trademarks
  2. 1Introduction
  3. 2Bluetooth Low Energy Introduction
  4. 3HOGP Introduction
    1. 3.1 HID Roles
    2. 3.2 HID Host
    3. 3.3 HID Device
  5. 4Project Description and Walkthrough
    1. 4.1  General Project Discussion
    2. 4.2  Report Map Discussion
    3. 4.3  Hid_input struct/union Discussion
    4. 4.4  Mouse Operation
    5. 4.5  Keyboard Operation
    6. 4.6  Consumer Report Operation
    7. 4.7  Connection Interval
    8. 4.8  Notification System
    9. 4.9  PDU Size and Number of PDUs per Connection Event
    10. 4.10 Notification Payload Discussion
      1. 4.10.1 Mouse Notification
      2. 4.10.2 Keyboard Notification
      3. 4.10.3 Consumer Report Notification
    11. 4.11 Throughput Discussion
    12. 4.12 Overall Block Diagrams
  6. 5Demo Usage
    1. 5.1 Hardware/Software Used
    2. 5.2 Mouse Demo Usage
    3. 5.3 Keyboard and Consumer Report Demo Usage
  7. 6Summary

HID Device

The HID device implements the Bluetooth peripheral role. The HID device transmits input information to a central computer. For instance, a mouse or keyboard would be HID devices because they send input data to the computer device.