SWRA715 December   2021 CC2642R , CC2652R

 

  1.   Trademarks
  2. 1Introduction
  3. 2Bluetooth Low Energy Introduction
  4. 3HOGP Introduction
    1. 3.1 HID Roles
    2. 3.2 HID Host
    3. 3.3 HID Device
  5. 4Project Description and Walkthrough
    1. 4.1  General Project Discussion
    2. 4.2  Report Map Discussion
    3. 4.3  Hid_input struct/union Discussion
    4. 4.4  Mouse Operation
    5. 4.5  Keyboard Operation
    6. 4.6  Consumer Report Operation
    7. 4.7  Connection Interval
    8. 4.8  Notification System
    9. 4.9  PDU Size and Number of PDUs per Connection Event
    10. 4.10 Notification Payload Discussion
      1. 4.10.1 Mouse Notification
      2. 4.10.2 Keyboard Notification
      3. 4.10.3 Consumer Report Notification
    11. 4.11 Throughput Discussion
    12. 4.12 Overall Block Diagrams
  6. 5Demo Usage
    1. 5.1 Hardware/Software Used
    2. 5.2 Mouse Demo Usage
    3. 5.3 Keyboard and Consumer Report Demo Usage
  7. 6Summary

HOGP Introduction

The HID Over GATT Profile (HOGP) is a Bluetooth profile specification that is maintained by the Bluetooth Special Interest Group. The HOGP is a profile that implements HID over the Bluetooth Low Energy technology. By using Bluetooth Low Energy as the interface between the HID and the computer device, the HOGP is able to eliminate the need for wires or a physical connection in the HIDs. This application report covers the HOGP example available in the TI GitHub for the CC26x2 devices.