SWRA715 December 2021 CC2642R , CC2652R
In HID, and by extension in HOGP, there are two defined roles. These roles are the HID Host and the HID device. An HID device can only be actively connected to a single HID host at time. An HID host can be connected to many HID devices. For more details on how the Host and Device interact with each other, see Chapter 3 HID Device Requirements, and Chapter 4 HID Host Requirements and Behaviors in the HOGP specification.