SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
The base ADC clock is provided directly by the system clock. SYSCLK is used to generate the ADC acquisition window. The register ADCCTL2 has a PRESCALE field that determines the ADCCLK. ADCCLK is used to clock the converter, and is only active during the conversion phase. At all other times, including during the sample-and-hold window, the ADCCLK signal is gated off.
The core requires approximately 12 ADCCLK cycles to process a voltage into a conversion result. The user must determine the required duration of the acquisition window, see Section 12.12.1.