SPRUJD3A July 2025 – October 2025 F28E120SB , F28E120SC
This feature causes the shadow-register to active-register transfers to occur once. When GLDOSHTCTL[OSHTLD] = 1 and one shot global load is enabled using GLDCTL[OSHTMODE], the shadow-register to active-register transfer takes place on the event selected by GLDCTL[GLDMODE]. Software force loading of contents from the shadow register to an active register is possible by using GLDOSHTCTL[GFRCLD].