SPRUJ51A June 2023 – November 2025
The core voltage of the AM62x 17x17 SoC can be 0.75V or 0.85V based on the PMIC configuration and on the power optimization requirement. By default, the PMIC, configured as VDD_CORE = 0.75V, can be changed to 0.85V by changing the PMIC configuration register. Current monitors are provided on all the SoC power rails.
The SoC has different IO groups. Each IO group is powered by specific power supplies as shown in the table below.
| Sl. No | Power Supply | SoC Supply Rails | IO Power Group | Voltage |
|---|---|---|---|---|
| 1 | VDD_CORE | VDDA_CORE_USB | 0.75 | |
| VDDA_CORE_CSI | ||||
| VDD_CANUART | CANUART | |||
| VDD_CORE | CORE | |||
| 2 | VDDR_CORE | VDDR_CORE | CORE | 0.85 |
| 3 | VDDA_1V8 | VDDA_1V8_CSIRX. | CSI | 1.8 |
| VDDA_1V8_USB | USB | |||
| VDDA_1V8_MCU | ||||
| VDDA_1V8_OLDI | OLDI | |||
| VDDA_1V8_OSCO | OSCO | |||
| VDDA_PLL0, VDDA_PLL1,VDDA_PLL2 | ||||
| 4 | VDD_LPDDR4 | VDDS_DDR | DDR0 | 1.1 |
| VDDS_DDR_C | ||||
| 5 | VPP_1V8 | VPP_1V8 | 1.8 | |
| 6 | SoC_VDDSHV5_SDIO | VDDSHV5 | MMC1 | 3.3 |
| 7 | SOC_DVDD1V8 | VDDSHV0 | General | 3.3 |
| VDDSHV1 | OSPI | 1.8 | ||
| VDDSHV4 | MMC0 | |||
| VDDSHV6 | MMC2 | |||
| VMON_1P8_SOC | ||||
| 8 | SOC_DVDD3V3 | VDDSHV0 | General | 3.3 |
| VDDSHV2 | RGMII | |||
| VDDSHV3 | GPMC | |||
| VDDSHV_MCU | MCU General | |||
| VMON_3P3_SOC | ||||
| VDDA_3P3_USB | USB |