SPRUJ51 june   2023

 

  1.   1
  2. 1Abstract
  3. 2EVM Revisions and Assembly Variants
    1. 2.1 Inside the Box
    2. 2.2 EMC, EMI and ESD Compliance
  4.   Trademarks
  5. 3System Description
    1. 3.1 Key Features
      1. 3.1.1 Processor
      2. 3.1.2 Power Supply
      3. 3.1.3 Memory
      4. 3.1.4 JTAG Emulator
      5. 3.1.5 Supported Interfaces and Peripherals
      6. 3.1.6 Expansion Connectors Headers to Support Application Specific Add On Boards
    2. 3.2 Functional Block Diagram
    3. 3.3 AM62x-Low Power SK EVM Interface Mapping
    4. 3.4 Power ON OFF Procedures
      1. 3.4.1 Power-On Procedure
      2. 3.4.2 Power-Off Procedure
      3. 3.4.3 Power Test Points
    5. 3.5 Peripheral and Major Component Description
      1. 3.5.1  Clocking
      2. 3.5.2  Reset
      3. 3.5.3  OLDI Display Interface
      4. 3.5.4  CSI Interface
      5. 3.5.5  Audio Codec Interface
      6. 3.5.6  HDMI Display Interface
      7. 3.5.7  JTAG Interface
      8. 3.5.8  Test Automation Header
      9. 3.5.9  UART Interface
      10. 3.5.10 USB Interface
        1. 3.5.10.1 USB 2.0 Type A Interface
        2. 3.5.10.2 USB 2.0 Type C Interface
      11. 3.5.11 Memory Interfaces
        1. 3.5.11.1 LPDDR4 Interface
        2. 3.5.11.2 OSPI Interface
        3. 3.5.11.3 MMC Interfaces
          1. 3.5.11.3.1 MMC0 - eMMC Interface
          2. 3.5.11.3.2 MMC1 - Micro SD Interface
          3. 3.5.11.3.3 MMC2 - M2 Key E Interface
        4. 3.5.11.4 EEPROM
      12. 3.5.12 Ethernet Interface
        1. 3.5.12.1 CPSW Ethernet PHY1 Default Configuration
        2. 3.5.12.2 CPSW Ethernet PHY2 Default Configuration
      13. 3.5.13 GPIO Port Expander
      14. 3.5.14 GPIO Mapping
      15. 3.5.15 Power
        1. 3.5.15.1 Power Requirements
        2. 3.5.15.2 Power Input
        3. 3.5.15.3 Power Supply
        4. 3.5.15.4 Power Sequencing
        5. 3.5.15.5 AM62x 17x17 SoC Power
        6. 3.5.15.6 Current Monitoring
      16. 3.5.16 AM62x-Low Power SK EVM User Setup and Configuration
        1. 3.5.16.1 EVM DIP Switches
        2. 3.5.16.2 Boot Modes
        3. 3.5.16.3 User Test LEDs
      17. 3.5.17 Expansion Headers
        1. 3.5.17.1 User Expansion Connector
        2. 3.5.17.2 MCU Connector
        3. 3.5.17.3 PRU Connector
      18. 3.5.18 Push Buttons
      19. 3.5.19 I2C Address Mapping
  6. 4Known Issues and Modifications
  7. 5Revision History
  8. 6IMPORTANT NOTICE AND DISCLAIMER
MMC0 - eMMC Interface

The AM62x-Low Power SK EVM board contains 16GB of eMMC flash memory from Micron Part# MTFC16GAPALBH-IT connected to MMC0 port of the AM62X 17x17 SoC. The flash is connected to 8 bits of the MMC0 interface supporting HS400 double data rates up to 200MHz.

The eMMC device requires two power supplies, 3.3V for NAND memory and 1.8V for the eMMC interface. The MMC0 interface of the SOC is powered by the VDDSHV4 power domain, which is connected to 1.8V IO supply.

GUID-20230519-SS0I-M2BD-FDZV-2BV9DNNNW9BW-low.png Figure 3-20 EMMC Interface Block Diagram