SPRACL9 May   2019 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM5K2E02 , AM5K2E04 , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678

 

  1.   KeyStone Multicore Device Family Schematic Checklist
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Design Guide
    4. 3 Device Comparison
      1. 3.1 KeyStone II Devices
      2. 3.2 KeyStone I Devices
    5. 4 Power Management Solutions
    6. 5 Recommendations Specific to all KeyStone Devices
      1. 5.1 EVM vs Data Sheet
      2. 5.2 Critical Connections
        1. 5.2.1 Power
        2. 5.2.2 Clocking
        3. 5.2.3 LJCB Differential Clock Inputs
        4. 5.2.4 Clock Termination
        5. 5.2.5 Unused Clock Inputs
        6. 5.2.6 Reset
        7. 5.2.7 GPIO/Boot Configuration
        8. 5.2.8 JTAG and EMU
    7. 6 Peripherals
      1. 6.1 DDR3 Interface
        1. 6.1.1  EMIF16
        2. 6.1.2  SerDes
        3. 6.1.3  HyperLink
        4. 6.1.4  PCIe
        5. 6.1.5  SRIO
        6. 6.1.6  SGMII
        7. 6.1.7  MDIO
        8. 6.1.8  TSIP
        9. 6.1.9  I2C
        10. 6.1.10 SPI
        11. 6.1.11 UART
        12. 6.1.12 I/O Buffers and Termination
    8. 7 Recommendations Specific to KeyStone II Devices
      1. 7.1 Peripherals
        1. 7.1.1 USB
    9. 8 General Recommendations
      1. 8.1 Before You Begin
        1. 8.1.1 Documentation
        2. 8.1.2 Pinout
    10. 9 References

KeyStone II Devices

Table 1. KeyStone II Devices

Device Arm
Cortex-A15
C66x PLL DDR3 Hyperlink PCIe SRIO TSIP 10-GbE Coprocessor USB 3.0 McBSP UPP AIF2 Package
66AK2H14 4 8 5 2x72 bit 2 1 x2 x4 NO YES 1x NETCP
(PA, SA)
1 NO NO NO 1517-ball FCBGA (AAW)
66AK2H12 4 8 5 2x72 bit 2 1 x2 x4 NO NO 1x NETCP
(PA, SA)
1 NO NO NO
66AK2H06 2 4 5 2x72 bit 2 1 x2 x4 NO NO 1x NETCP
(PA, SA)
1 NO NO NO
AM5K2E04 4 NO 3 1x72 bit 1 2 x2 NO YES NO 1x NETCP
(PA2, SA2)
2 NO NO NO 1089-ball FCBGA (ABD)
AM5K2E02 2 NO 3 1x72 bit 1 2 x2 NO SYE NO 1x NETCP
(PA2, SA2)
2 NO NO NO
66AK2E05 4 1 3 1x72 bit 1 2 x2 NO YES NO 1x NETCP
(PA2, SA2)
2 NO NO NO
66AK2E02 1 1 3 1x72 bit 1 2 x2 NO YES NO 1x NETCP
(PA2, SA2)
2 NO NO NO