SPNU615B April   2015  – January 2020 RM42L432 , RM44L520 , RM44L920 , RM46L430 , RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0332 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0914 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   Hercules™ Software Diagnostic Library Test Automation Unit
    1.     Trademarks
    2. 1  Introduction
    3. 2  Software Requirements
    4. 3  Software Diagnostic Library TAU Tool Restrictions
    5. 4  Terminologies Used in Software Diagnostic Library TAU
      1. 4.1 What is Unit Testing?
      2. 4.2 What is a Test Sequence?
      3. 4.3 What is a TCF?
      4. 4.4 What is Code Coverage?
      5. 4.5 What is Regression Report?
    6. 5  Functional Blocks of Software Diagnostic Library TAU
    7. 6  Software Diagnostic Library TAU Test Flow
    8. 7  Manual Settings to the LDRA Install Needed by the User
    9. 8  Steps for Using the Software Diagnostic Library TAU
    10. 9  Inputs to Software Diagnostic Library TAU
      1. 9.1 Device Selection
      2. 9.2 Target Configuration File
      3. 9.3 Build Options File
    11. 10 How to Add Individual Test Cases
    12. 11 Reports
      1. 11.1 Regression Report
      2. 11.2 Dynamic Coverage Analysis Report
    13. 12 FAQ
  2.   Revision History

What is Unit Testing?

In simple words, unit testing is a single function tested in isolation. Unit testing generally involves taking a subset of the software, linking it with a test driver and exercising it, and checking that the unit behaves as expected. This subset of the software could be anything from just a function to the entire software. The source file under test is instrumented and tested in white box mode to get the code coverage.