SPNA232A July   2016  – October 2019 RM41L232 , RM41L232 , RM42L432 , RM42L432 , RM44L520 , RM44L520 , RM44L920 , RM44L920 , RM46L430 , RM46L430 , RM46L440 , RM46L440 , RM46L450 , RM46L450 , RM46L830 , RM46L830 , RM46L840 , RM46L840 , RM46L850 , RM46L850 , RM46L852 , RM46L852 , RM48L530 , RM48L530 , RM48L540 , RM48L540 , RM48L730 , RM48L730 , RM48L740 , RM48L740 , RM48L940 , RM48L940 , RM48L950 , RM48L950 , RM48L952 , RM48L952 , RM57L843 , RM57L843 , TMS570LC4357 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LC4357-SEP , TMS570LS0232 , TMS570LS0232 , TMS570LS0332 , TMS570LS0332 , TMS570LS0432 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0714-S , TMS570LS0914 , TMS570LS0914 , TMS570LS10106 , TMS570LS10106 , TMS570LS10206 , TMS570LS10206 , TMS570LS1114 , TMS570LS1114 , TMS570LS1115 , TMS570LS1115 , TMS570LS1224 , TMS570LS1224 , TMS570LS1225 , TMS570LS1225 , TMS570LS1227 , TMS570LS1227 , TMS570LS20206 , TMS570LS20206 , TMS570LS20206-EP , TMS570LS20206-EP , TMS570LS20216 , TMS570LS20216 , TMS570LS20216-EP , TMS570LS20216-EP , TMS570LS2124 , TMS570LS2124 , TMS570LS2125 , TMS570LS2125 , TMS570LS2134 , TMS570LS2134 , TMS570LS2135 , TMS570LS2135 , TMS570LS2135-S , TMS570LS2135-S , TMS570LS3134 , TMS570LS3134 , TMS570LS3135 , TMS570LS3135

 

  1.   Hercules AJSM Unlock
    1.     Trademarks
    2. 1 AJSM Features
      1. 1.1 AJSM Key Generation
        1. 1.1.1 RM [Little Endian] Devices
        2. 1.1.2 RM57 and TMS570LC4x Devices
        3. 1.1.3 HALCoGen Key Generation
        4. 1.1.4 Care About's
      2. 1.2 Locking
      3. 1.3 Code Composer Studio (CCS) Temporarily Unlocking
        1. 1.3.1 Command Line
        2. 1.3.2 GEL
        3. 1.3.3 GUI Target Configuration Files
    3. 2 References
  2.   Revision History

RM57 and TMS570LC4x Devices

There is an erratum for silicon versions before Rev. B that limits the custom key effective to 54 bits. Rev. B silicon was fixed so that the visible unlock code was the same as the other devices in the family and the ECC is 0xEDED for both big and little endian devices. The effective number of bits for Rev. B and later RM57 and TMS570LC4x devices is 119 bits.